Silent Knight Software/Firmware Updates
Stay up-to-date with the latest Silent Knight programming software and product firmware to ensure you have all the latest product features and performance improvements.
Honeywell Fire Software Suite (HFSS)
HFSS is the latest Honeywell Silent Knight programming software designed for the 6000 Series line of fire alarm control panels. HFSS expands on the previous SKSS platform and is required for programming the 6700, 6808, 6820 and 6820EVS panels. HFSS has been updated to include newly released products and makes it easier than ever before to program new features. Note: HFSS is designed for use with the 6000 Series panels, but now has an importer tool to convert legacy SKSS files to HFSS files. Apart from converting legacy to current panels, SKSS should continue to be used for the previous 5000 Series line of fire alarm control panels.
Changes in version 8.0.11.0
- NVCM module is now available for 6820EVS panel type while adding SBUS modules
- NVCM module is now being supported for 6820EVS panel
- SKSS Importer changes can convert VCM to NVCM while importing 5820EVS files to 6820EVS
Previous version changes
Version 8.0.0.0
- User can change the existing internal annunciator between smaller and new larger display for 6808 and 6820 type panels.
- SKSS Importer changes to set large display to 6808 and 6820 panel types.
Version 7.0.350.0
- Now supports new displays on 6808 & 6820