-
Solutions
Solutions
-
Wireless
Notifier's SWIFT wireless mesh integrates with modern Notifier panels.
-
Software
Use connectivity for real-time visibility and timely, accurate decision-making.
-
Network
Increase operational efficiency and reduce the cost of failure.
-
Building Notification
Find Bi-Directional Amplification, HyperSpike Speakers and AV Notification.
-
Advanced Detection
Get the most advanced and reliable early warning solutions.
-
Upgrade Programmes and Promotions
Fire prevention is a serious concern for many facilities.
- Right Detection for any Application
- VARIODYN® ONE
-
Wireless
-
Resources
Resources
-
Notifier Pulse Event
Never stop learning with our informative online education sessions.
-
Discontinued Product Center
Find available resources for discontinued products.
-
Insight Knowledge
Explore products and insights on how our customers benefit from our technologies.
-
Product Bulletins
Filter by product category and year or search by keyword to locate Notifier bulletins.
-
Notifier Pulse Event
You are browsing the product catalog for
You are viewing the overview and resources for
Right Detection for Any Application - SPEED, STABILITY, & RELIABILITY
NOTIFIER’s ONYX Series intelligent fire alarm systems respond rapidly to incipient fire signatures with unmatched precision. At the same time, they significantly reduce the occurrence of nuisance alarms. It’s all made possible by NOTIFIER’s ONYX Advanced Detection technology, which maximizes speed, stability, and reliability.
ONYX Advanced Detection is comprised of two key elements: a set of complex software algorithms found in all ONYX Series fire alarm panels and a suite of advanced, specialty detectors. When used together, these elements extend ONYX Intelligent Sensing capabilities far beyond that of typical spot-type smoke or gas detection. From mission-critical applications where even a trace amount of undetected smoke is unacceptable, to environments where the presence of dust, moisture, or theater smoke is the norm, ONYX Intelligent Sensing is the answer.
Minimize Nuisance Alarms - Cooperative Sensing Analyzes Readings from Multiple Devices
NOTIFIER’s Cooperative Sensing Technology evaluates sensor readings from up to three adjacent smoke sensors to verify uniform smoke spread, a strong indication of a true fire condition. Based on the sensor data, the panel can quickly determine the difference between a real fire emergency and a nuisance condition.
Customize Detector Sensitivity to the Environment, Day and Night
ONYX Advanced Detection offers nine levels of detector pre alarm and alarm sensitivity settings. This allows users to optimize each detector’s sensitivity specifically to its individual environment. Sensitivity levels are programmable to alternate automatically between day and night as occupancy changes.
Aspirating Smoke Detection – Early Warning in Challenging Environments
Aspirating Smoke Detection (ASD) solutions provide early warning of an impending fire hazard. ASD can buy time to investigate an alarm and initiate an appropriate response to prevent injury, property damage, or business disruption. With a wide sensitivity range and multi-level warnings, even minute levels of smoke can be detected before a fire has time to escalate.
Fully Integrated Gas and Flame Detection
Almost anywhere that people gather for work or leisure, indoors or out, there is a potential risk of exposure to toxic or flammable gases. Whether it is a school, dormitory, office building, shopping center, swimming pool, manufacturing plant or warehouse, it is important to protect people, and to comply with legal requirements for gas monitoring. In addition to protecting building occupants, gas detection systems can also prevent untimely and costly business disruptions.
Copyright © 2026 Honeywell International Inc.