/content/hbtbt/ca/fr/search-results.html
    Ce site sera hors ligne pour une maintenance planifiée le dimanche 17 mai, de 1h à 11h EST (de 5h à 15h GMT, de 6h à 16h CET et de 10h30 à 20h30 IST). Nous vous remercions de votre patience pendant ce temps.

    Solutions cloud

    Onity Repeater

    Onity's Bluetooth repeater acts as a bridge between connected locks and IoT devices to extend connectivity beyond standard Bluetooth range, enabling the lock to seamlessly connect to the hotel's IoT network.

    Aperçu

    Onity’s Bluetooth repeater acts as a bridge between connected locks—such as Serene—and IoT devices like thermostats and gateways. It extends connectivity beyond standard Bluetooth range, enabling the lock to seamlessly connect to the hotel’s IoT network.

    With network connectivity and Onity’s OnPortal™ access management system, hotel properties can easily manage, monitor, and control Onity’s connected locks. In addition to streamlining the guest check-in experience through DirectKey™ technology, Onity’s connected solution simplifies key management by enabling remote cancellation of master or guest keys—eliminating the need to physically update each lock and saving valuable staff time. Lock battery levels can be monitored remotely to support predictive maintenance, while guest services such as room changes or stay extensions are easily managed through OnPortal.

    The repeater boasts an IP55 rating, safeguarding it from dust and water intrusion. It can be easily be affixed to the wall, powered by two AA batteries. Furthermore, an optional ceiling mounting plate is available for use cases where the repeater needs to be installed at elevated locations. Optional power adapters for North America and Europe are available as accessories for installations where a power adapter is needed.

    Features & Benefits:
    • Supports Bluetooth 5.1
    • Internal LED & Switch for diagnostic purpose
    • Suitable for hotels, universities, office buildings and other
    • large commercial applications
    • Housing is LG 1201-10PC
    Certifications:
    • FCC, ISED, CE
    Caractéristiques

    Autres

    • Brand
      • Onity

    Autres

    • Brand
      • Onity
    • Brand : Onity