/content/hbtbt/ca/fr/search-results.html
    Ce site sera hors ligne pour une maintenance planifiée le dimanche 17 mai, de 1h à 11h EST (de 5h à 15h GMT, de 6h à 16h CET et de 10h30 à 20h30 IST). Nous vous remercions de votre patience pendant ce temps.

    Panneau de commande (kits)

    Elements Kit including BlueDiamond Mini-Mullion Readers, Mercury Controllers, and LSP Enclosure

    Elements Kit including BlueDiamond Mini-Mullion Readers, Mercury Controllers, and LSP Enclosure

    Aperçu

    Elements kits offer a comprehensive solution for access control, designed to provide robust security across various environments. These kits include a combination of components such as BlueDiamond Mini-Mullion Readers, Mercury Controllers, LifeSafety Power Enclosure, and a Gateway.


    The kits come in 2, 4, 8, and 16 reader options and include everything you need to bring a site online. Optional Expansion kits allow you as many readers necessary to meet your needs.


    Please note all new Elements VARs are required to go through an onboarding process. During this onboarding VARs will be given access to the Elements Management Portal, which is required to set up end-user account and install hardware. Please contact your LenelS2 Regional Sales Manager for assistance with onboarding and/or unique configuration needs.


    Features & Benefits:

    • ~ Simple, Intuitive and Effective Security
    • Businesses of all sizes can harness the power of the cloud to simplify their security setup, ensure predictable costs and manage their system with fewer resources all while minimizing installation time.
    • ~ Mobile first and Cloud-based
    • Information is available at any time and easily accessible from anywhere, on any device. Take action on-the-go with the ability to remotely grant access, view video or lock doors.
    • ~Flexible and Scalable Access Control
    • The Elements platform can scale to power security deployments of any size. It also seamlessly integrates with the LenelS2 OnGuard® access control system for enterprise businesses.
    • ~ Unified Security System
    • The Elements web portal enables a unified video and access control experience providing system configuration, real-time video verification of alarms and events, and viewing of recorded video in a single user interface.
    • ~ Mobile Credentials
    • A smart alternative to plastic badges, mobile credentials enabled through the BlueDiamond™ mobile app offer convenience without compromising security. The web portal also simplifies the process for issuing mobile credentials through its intuitive design and mobile-friendly approach.

    Certifications:

    • ~ Mercury: FCC Part 15, CE, RoHS, UL 294, UL 2610
    • ~ BlueDiamond Readers: FCC Part 15, UL294, CE Marked, RoHS, WEEE, IP65
    • ~ LifeSafety Power: UL294, 603, 1076 CUL S318, S319, CSA C22.2 NO. 205, CE, FCC
    • ~ Gateway: CE, FCC Class A Specifications, IEC 62368-1:2014, RoHS, CR2032, BIS, UK-CA, UL 62368 & 60950, REACH