/content/hbtbt/ca/fr/search-results.html

    control panel kits

    MPA2 and MPA4 Kits with OmniProx Readers and OmniProx Cards

    Discontinué

    MAXPRO® Access MPA2 or MPA4 Kits with OmniProx OP30HONS readers and OmniProx PVC425 cards are designed for easy, fast installations with the control panel, readers, and credentials all in one box.

    Aperçu
    Ce produit n’est plus fabriqué.
    Honeywell fournira un support produit jusqu'à.

    MAXPRO Access MPA2 or MPA4 kits with OmniProx readers and Prox cards enable users to securely manage their system anywhere there is an Ethernet/Internet connection—with no dedicated PC or software costs.

    The MPA Controller gives you all the benefits of traditional access control, such as helping you secure doors, manage employee access and manage sites remotely. It also lets you pull reports easily to meet compliance requirements. With a browser-based interface, your learning curve and training times are significantly decreased. No dedicated software is required—simply log on and you’re ready to go, securely—from the office or anywhere.

    The user-friendly design (Push-in connectors and RJ45 ‘Click ‘n Done’ approach) makes it simple to install and easy to operate and maintain. You can manage MPA using the embedded browser, MAXPRO® Cloud’s secure cloud infrastructure, or WIN-PAK®’s integrated security suite. MAXPRO® Access MPA has been developed with an installer-friendly design that easily adapts to existing IT infrastructure and methods, reducing installation and support costs. So as your system grows, MPA grows with you.

    The OmniProx™ mullion proximity card readers are HID® compatible, and deliver outstanding and consistent performance and read range in a small package with attractive styling and colors to fit any décor. Increased security functions like optical tamper and security screw prevent unauthorized users from removing the reader from the wall or attempting to compromise the system.

    Choose from 2 kits:

    MPA2MPXPSU: Includes MPA 2 panel Enclosure, PSU, Battery (NA), and (2) OmniProx OP30HONS Readers

    MPA4MPXPSU: Includes MPA 4 panel, Enclosure, PSU, Battery (NA), and (4) OmniProx OP30HONS Readers

    Features & Benefits:
    • New intuitive user interface reduces installation and training time, enhancing operational efficiency.
    • Flexible installation options with Embedded web browser (standalone for smaler sites), MAXPRO Cloud, or WIN-PAK On-premise.
    • Simplified multi-site access management with MAXPRO Cloud for global credentials.
    • Device Utility App enables quick setup via BLE.
    • Supports standard power supply or Power over Ethernet (PoE+).
    • RJ45 Click & Done feature reduces installation time and cabling costs.
    • Built-in Fire Input override provides easy escape routes for first responders.
    • Network cascade feature allows ethernet hopping between panels.
    • OSDP Reader manager streamlines addressing of OSDP readers.
    • Scalable from single-site access to enterprise-level deployments.
    • Cloud-ready access panel for integrated multi-site systems.
    • Multi-site firmware management via Cloud ensures security and updates.
    • Supports Wiegand and OSDP for secure upgrades.
    • Mobile credentials can be deployed through MAXPRO Cloud and WIN-PAK.
    • Notifications for fire relays and tamper switches sent to host software.
    • Compatible with existing NetAXS installations for easy replacements and expansions
    • 256-bit AES and TLS 1.2 encryption ensures secure communication.
    • Card-to-Cloud security guarantees secure installations across multiple sites.
    • Security certificates ensure trusted connections to the panel.
    • 128-bit AES encrypted bi-directional communication for OSDP V2.
    Vous pouvez comparer jusqu’à 5 articles à la fois ×

    Comparer X produits

    Tout effacer

    0 produit sur 5 à comparer