control panel kits
NetBox Access Control Application Blade
Access Control Application Blade is a two-reader interface board with reader, input and output points to support a wide range of devices
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Ce produit n’est plus fabriqué.
Each Access Control Application Blade supports up to two doors or other access points, interfacing with OSDPTM, Wiegand, magnetic stripe and keypad technologies. Compatible devices include REX, DSM, door controllers, alarms, card readers and more. Four inputs support normally open, normally closed, supervised and nonsupervised circuits. Four outputs can be confi gured for locks or auxiliary devices.
Up to seven LenelS2 Application Blades in any combination can be supported by a Network Node. LenelS2 Application Blades are easy to install – Network Nodes automatically recognize and address them without jumpers or switches. Power and communications are delivered to every LenelS2 Application Blade via a ribbon cable bus, and the blade supplies 12VDC, up to 250mA, per card reader
Features & Benefits:- Key Features
- Access Control
- - Portals: Provides connections for up to two doors or other access points
- - Device Support: Supports REX, DSM, door controllers, alarms, card readers and other devices
- - Reader Support: Interfaces with OSDP, Wiegand, magnetic stripe and keypad reader technologies
- - Input Confi guration: Includes four inputs confi gurable to normally open, normally closed, supervised and non-supervised circuits
- - Output Confi guration: Four outputs can be confi gured for locks or auxiliary devices.
- System
- - Automatic Discovery: Automatically connects to Network Node without jumpers or switches
- - Hardware Compatibility: Fits available blade slots in NetBoxTM, NetBox VRxTM Quatro, NetBox VR Quatro, Network Node, Network Node VRx and Network Node VR hardware