/content/hbtbt/ca/fr/search-results.html

    Equipement de Contrôle et Signalisation

    Galaxy Dimension GD-96 Control Panel C096-D

    Discontinué

    Galaxy Dimension GD-96 Control Panels are Complete Security Solution, Detecting Intrusion And Providing Door Control

    Aperçu
    Ce produit n’est plus fabriqué.
    Honeywell fournira un support produit jusqu'à.

    Galaxy Dimension GD-96 control panels are complete security solution, detecting intrusion and providing door control. It is used in mid for large installations. It has a PSTN Dialler and can be wired, wireless or both. It offers your customers a user-friendly system in a cost-effective and fully compliant Security Grade 3 package. With innovative wireless capability and user-friendly remote management options, the series provides high quality, reliable security solutions, with the flexibility to meet the needs of every commercial and industrial application.

    Features & Benefits:
    • Users can be managed automatically up to 5 Galaxy panels with WIN-PAK for Galaxy
    • Events can be identified instantly using realistic floorplans with WIN-PAK for Galaxy
    • Up to 67 weekly schedules available
    • Door access controlled by access templates and group set status
    • Areas behind a door can be unset automatically via card reader
    • GPRS, Ethernet, PSTN, USB communications options
    • Evacuation control will allow doors to unlock in the event of fire
    • Multi-language interface
    • Up to 192 wireless zones
    • Full bi-directional agile routing (patented technology)
    Certifications:
    • EN50131-3:2009
    • EN50131-6:2008
    • PD6662:2010
    Name
    Date
    Size
    No Resources documents tagged to this product
    An error occurred . Please try after sometime

    _blank

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list