/content/hbtbt/ca/fr/search-results.html
    Ce site sera hors ligne pour une maintenance planifiée le dimanche 17 mai, de 1h à 11h EST (de 5h à 15h GMT, de 6h à 16h CET et de 10h30 à 20h30 IST). Nous vous remercions de votre patience pendant ce temps.

    Equipement de Contrôle et Signalisation

    Honeywell 1xG2-12 Control Panel

    Honeywell 1xG2-12 Control Panels are Perfect for small commercial and residential installations up to 12 zones.

    Aperçu

    Honeywell 1xG2-12 Control Panels are Perfect for small commercial and residential installations up to 12 zones. The Honeywell G2 series of intruder alarm systems is the ideal solution to protect small commercial sites with the flexibility and convenience of a wired, wireless or hybrid solution.

    Features & Benefits:
    • Door control and set/unset capability
    • Dual path signalling over PSTN and/or IP networks
    • Hybrid system which supports both hardwired and wireless peripherals
    Certifications:
    • EN50131
    • PD6662:2010