/content/hbtbt/ca/fr/search-results.html

    Equipement de Contrôle et Signalisation

    VISTA® Commercial Burglary Alarm Control Panel

    VISTA® commercial burglary alarm control panels are a powerful member of the Honeywell family of commercial alarm panels, integrating burglary, CCTV, and access control functions.

    Aperçu

    VISTA® commercial burglary alarm control panels are a powerful member of the Honeywell family of commercial alarm panels, integrating burglary, CCTV, and access control functions. Many features are available that extend the applications of the control panel while simplifying end-user operation. The control panels are listed for residential burglary, residential fire and commercial burglary applications. They are compatible with a wide range of AlarmNet® communications products for alarm reporting, uploading/downloading, and remote services.

    Features & Benefits:
    • Provides one power-limited bell circuit delivering 1.7Amp (max) at 12VDC
    • Provides the ability to control eight separate partitions independently, each functioning as if it had its own separate control
    • Accommodates 32 keypad macro commands per system
    • Zone 7 may be used for keyswitch arming/disarming
    • Integrates with WIN-PAK® access control systems to provide increased users, event log and scheduling
    • Supports up to 96 programmable outputs
    • Smoke detector reset at keypad
    • Quick exit
    • Group bypass
    • Arm faulted
    Certifications:
    • UL609: Grade A Local Mercantile Premises and Mercantile Safe and Vault
    • UL1610: Grades A, AA Central Station
    • UL365: Grades A, AA Police Connect
    • UL985: Household Fire
    • UL1023: Household Burglar Alarm
    • UL1635: Digital Alarm Communicator System Units