/content/hbtbt/ca/fr/search-results.html
    Ce site sera hors ligne pour une maintenance planifiée le dimanche 17 mai, de 1h à 11h EST (de 5h à 15h GMT, de 6h à 16h CET et de 10h30 à 20h30 IST). Nous vous remercions de votre patience pendant ce temps.

    Intégrations

    ALARMS- Sureview Response

    SOC GSOC Alarm Management Command Centers PSIM

    Aperçu

    SOC GSOC Alarm Management Command Centers PSIM

    Features & Benefits:
    • Alarms Management - Manage the response to Lenel OnGuard alarms in a single security response interface. OnGuard alarms can be associated with dynamic Action Plans that guide operators quickly and efficiently through a consistent response.
    • Video & Alarm Association - Any Lenel OnGuard alarms can be automatically associated with video from any other security systems. When alarms are triggered, SureView automatically presents operators with both video clips taken from nearby cameras and live camera streams.
    • Situational Awareness - When alarms are triggered in Lenel - operators are presented with all the key information they need for a quick response - video clips and live cameras feeds close to to the event, geospatial maps showing all the key security assets at the location, and actions plans to guide them through their response.