/content/hbtbt/ca/fr/search-results.html
    Ce site sera hors ligne pour une maintenance planifiée le dimanche 17 mai, de 1h à 11h EST (de 5h à 15h GMT, de 6h à 16h CET et de 10h30 à 20h30 IST). Nous vous remercions de votre patience pendant ce temps.

    Services

    Occupancy Board

    Near real-time visualization of occupants within an OnGuard area.

    Aperçu

    Occupancy Board provides a near real-time view of the occupants within customer-defined areas configured in the OnGuard system. The web interface allows customers to identify people quickly and visually in an area of a facility, view who is remaining in a mustering area, or show who is currently in the facility.

    Features & Benefits:
    • Real-Time Monitoring - View current occupancy and quickly identify individuals in different areas.
    • Customizable Views - Configure the display to meet specific needs, including area mustering and photo displays.
    • Manual Control - Move cardholders between areas manually without additional software.