/content/hbtbt/ca/fr/search-results.html
    Ce site sera hors ligne pour une maintenance planifiée le dimanche 17 mai, de 1h à 11h EST (de 5h à 15h GMT, de 6h à 16h CET et de 10h30 à 20h30 IST). Nous vous remercions de votre patience pendant ce temps.

    Logiciel

    NovaLite TV 20 Cardholder

    NovaLite TV includes terminals of the NovaTime Lite packages can be equipped either with a PROX, HID or mifare DESFire reader

    Aperçu

    NovaLite TV is Integrated access control for ACT access control terminals Runs under all common ones windows systems including WIN8, server 2012. It Can be upgraded to the full version NovaTime with all options. A full version is required when options are used not intended for NovaLite are available or if more than 60 employees should participate

    Features & Benefits:
    • The personnel time recording of 20-60MA
    • Functional TV 4060 terminal
    • Easy installation via integrated integrated web tool
    • Simple, intuitive operation of the software
    • Operation of the software by two Jobs possible
    • Booking with contactless cards, Key chain
    Caractéristiques

    Autres

    • Brand
      • Honeywell Security

    Autres

    • Brand
      • Honeywell Security
    • Brand : Honeywell Security