/content/hbtbt/ca/fr/search-results.html

    Contrôleurs de la qualité de l'air

    Fume hood Display (FHD500)

    The Fume Hood Display 500 Series (FHD500)

    Aperçu
    The Fume Hood Display 500 Series (FHD500) is a color touch-screen display used on fume hoods in conjunction with Phoenix Controls Venturi valves, sash sensors, and Zone Presence sensors for airflow controls and monitoring. The FHD500 supports fume hood control monitoring with constant volume valves (CV), two position valves, drive applications, or variable air volume venturi valves (VAV).

    Features & Bemefits

    • Programmable to show occupancy state, hood status,and a rotating display.
    • Modern and elegant 4"" diagonal touch screen.
    • Vibrant background colors easily delineate between normal, alarm, and hibernation conditions.
    • Supports constant volume (CVV), VAV, and drive applications.
    • On-screen programming reduces start up time.
    • Audible alarming quickly alerts users of pressurization issues.
    • BACnet Communication allows BMS to monitor conditions.
    • Analog output.
    • Dry contact output.

    Certifications

    CE, FCC, ICES, UL/cUL, RoHS3, REACH, Prop 65