/content/hbtbt/ca/fr/search-results.html

    Valves de régulation indépendante de la pression

    Theris Valves

    Discontinué

    Phoenix Controls Venturi Valves with Theris BACnet valve controllers are specifically designed for healthcare critical space ventilation requirements where infection control, energy savings, and reduced maintenance costs are important considerations.

    Aperçu
    Ce produit n’est plus fabriqué.
    Honeywell fournira un support produit jusqu'à.

    Over many years of proven results, our standard line of Theris valves have earned their reputation as the industry’s premier choice for constant volume and variable air volume (VAV) applications where stable directional airflow into or out of the space is critical.

    In VAV flow-tracking applications, the valve controller maintains an offset between the volume of air supplied into and exhausted from a space, to ensure reliable room pressurization and directional airflow.

    Protect your most critical spaces – those requiring airflow accuracy within +/-5% of the setpoint across the full flow and pressure range:

    •Reduce infection risk in spaces that require asepsis, such as operating suites, burn units, and intensive care units.

    •Maintain cascading pressurization to protect spaces such as airborne infectious isolation (AII) rooms, protective environment (PE) rooms, pharmacies, and labs.

    Features & Benefits:
    • Factory characterization
    • No flow sensor
    • High turn down ratio
    • Room level communication
    • Reduce energy use: turndown ratios range from 10:1 to 20:1 for Theris valves, vs 3:1 for VAV boxes
    • Use up to 30% shorter duct runs – accurate operation even with short or angled ductwork
    • Lowest controllable pressure drop available
    • HVAC system requires fewer controllers and dampers
    Certifications:
    • HCAI (Formally OSHPD)
    • ISO
    • Bacnet
    • RoHS
    • FCC
    Caractéristiques

    Autres

    • Brand
      • Phoenix Controls

    Autres

    • Brand
      • Phoenix Controls
    • Brand : Phoenix Controls