/content/hbtbt/ca/fr/search-results.html

    RCBO (Disjoncteurs à courant résiduel avec protection contre les surcharges)

    Residual Current Circuit Breaker with Overload Protection

    Discontinué

    Impact by Honeywell RCCB senses current and disconnects any low voltage or unbalanced current circuit whenever any fault occurs along with Overload protection

    Aperçu
    Ce produit n’est plus fabriqué.
    Honeywell fournira un support produit jusqu'à.

    Impact by Honeywell new RCBO is a single composite device which provides protection against over current and earth leakage faults in the same width and profile as that of a MCB. It is designed for use in domestic, commercial and industrial distribution systems at the most

    downstream circuit for ensuring high degree of protection to the user for a particular circuit. In normal use, it is safe to use and free of to user as well as to environment.

    Features & Benefits:
    • Safety against electrocution
    • Safety against fire
    • Safety sliding shutters
    • Line load reversible
    • Large terminal capacity
    • Breathing channels
    Certifications:
    • Bureau of Indian Standards (ISI), IP20