/content/hbtbt/ca/fr/search-results.html
    Maintenance programmée: Ce site sera indisponible pour cause de maintenance programmée le samedi 31 octobre, de 21 h 00 au dimanche 1er novembre à 7 h 00 EST (le dimanche 1er novembre, de 1 h 00 à 12 h 00 GMT, de 2 h 00 à 13 h 00 CET et de 6 h 30 à 17 h 30 IST). Nous vous remercions de votre patience.

    dispatch centers

    Communications Gateway

    Discontinué

    The Dispatch Gateway Server functions as an interface between the CAD host and the station alerting system

    Aperçu
    Ce produit n’est plus fabriqué.
    Honeywell fournira un support produit jusqu'à.

    The Phoenix G2 Communications Gateway is the core of USDD’s Fire Station Alerting System. Located at the dispatch center, it is the direct link between the computer-aided dispatch (CAD) system and the Phoenix G2 ATX Station Controller located at each fire station.

    The Gateway receives alert data from a dispatcher via an interface with an existing CAD host, or directly from USDD’s interactive Web-based Communications Gateway Dashboard

    The Communication Gateway’s design is efficient in every way. It provides simple network requirements and software updates to the “trainable” self-service pronunciation editor integrated into our G2 VoiceAlert software.

    Using dynamic, flexible pathway options, the Gateway has two redundant servers for disaster recovery and backup.

    Features & Benefits:
    • Connects with new or existing voice and data systems
    • Dispatches units over agency radio
    • Voice-to-text alerts
    • Smartphone, text, email and paging alerts
    • Gateway Radio Interface 2
    • Plays alert tones, VoiceAlert speech, and tone paging over the radio system
    • Supports two, simultaneous independent radio channels
    • Links Communications Gateways to radio channels for automated dispatch announcements
    Caractéristiques

    Autres

    • Brand
      • US Digital Designs

    Autres

    • Brand
      • US Digital Designs
    • Brand : US Digital Designs
    Vous pouvez comparer jusqu’à 5 articles à la fois ×

    Comparer X produits

    Tout effacer

    0 produit sur 5 à comparer