/content/hbtbt/ca/fr/search-results.html

    emergency lighting

    Acciaio Extreme Exit Sign/Emergency Luminaire

    Beghelli’s Acciaio Extreme exit sign/emergency luminaires are high protection class combined luminaires with high impact strength. Lighting control is provided by a highly reflective aluminum reflector. It comes with integrated heating.

    Aperçu

    Beghelli’s Acciaio Extreme exit sign/emergency luminaires are high protection class combined exit sign luminaire / emergency luminaires with high impact strength. The casing is made of zinc-coated sheet steel, the caps are made of plasticand, the insert is made of tempered glass. The caps and the insert are securely fastened to the casing. Lighting control is provided by a highly reflective aluminum reflector. Single or double-sided escape route signage is provided thanks to exchangeable display inserts.

    It has explosion protection for zone 2 (II 3G Ex nA IIB T4) and zone 22 (II 3D Ex tD A22 T100). It is extremely resistant to both mechanical and chemical stress. The Acciaio Extreme version comes with integrated heating so it can be used outdoors at ambient temperatures from -40°C to +40°C.

    Features & Benefits:
    • High protection class
    • High impact strength
    • The caps and the insert are securely fastened to the casing
    • Highly reflective aluminum reflector
    • Exchangeable display inserts
    Certifications:
    Caractéristiques

    Autres

    • Brand
      • Eltek

    Autres

    • Brand
      • Eltek
    • Brand : Eltek
    Vous pouvez comparer jusqu’à 5 articles à la fois ×

    Comparer X produits

    Tout effacer

    0 produit sur 5 à comparer