/content/hbtbt/ca/fr/search-results.html
    Ce site sera hors ligne pour une maintenance planifiée le dimanche 17 mai, de 1h à 11h EST (de 5h à 15h GMT, de 6h à 16h CET et de 10h30 à 20h30 IST). Nous vous remercions de votre patience pendant ce temps.

    Éclairage d’urgence

    CBS Central 650W 4K + 4K Res Ad/Zone

    It can be programmed for zone monitoring, or a combination of zone monitoring/addressable courses, or only addressable courses. Supervised voltage guard courses, also possibility for bus-based voltage monitors.

    Aperçu

    It can be programmed for zone monitoring, or a combination of zone monitoring/addressable courses, or only addressable courses. Supervised voltage guard courses, also possibility for bus-based voltage monitors.

    Programming of zones. Possibility of more than 2 control units provides flexibility in relation to control and maintenance. Visualization in web browser, without installation of any software, which is also used for commissioning and programming of the system. Option via BacNET or ModBUS against overall building systems. Lamp modules for general lighting, general lighting with DALI or 0-10V dimming.

    Features & Benefits:
    • Capacity for small - medium-sized emergency lighting installations
    • 4 programmable courses, up to 80 luminaires - Flexibility
    • Prepared for expansion with another 4 courses
    • 4 monitored voltage monitoring courses - easy installation
    • Prepared for BUS controlled voltage monitors - lower installation cost
    • 4 Pot. free inputs for zone programming - Flexibility
    • Prepared for Pot Expansion. free entrances
    • Course monitoring - Simple form of monitoring
    Caractéristiques

    Autres

    • Brand
      • Eltek

    Autres

    • Brand
      • Eltek
    • Brand : Eltek