/content/hbtbt/ca/fr/search-results.html

    Éclairage d’urgence

    Cube Exit sign pictograms

    Cube Exit sign pictograms

    Aperçu

    The Delta DA emergency lights are separate DA modules for elBus communication intended for Eltek emergency luminaires. These are for use in Delta Compact emergency light control panels or interconnection in a network with several control panels, DA modules or control panels. It has 256 zones per system and 256 subzones per zone. It can be operated in temperature range of -5°C to +50°C.

    Features & Benefits:
    • -5°C to +50°C Temperature range
    • 256 zones/system
    • 256 subzones/zone
    Certifications:
    Caractéristiques

    Autres

    • Brand
      • Eltek

    Autres

    • Brand
      • Eltek
    • Brand : Eltek