/content/hbtbt/ca/fr/search-results.html

    Éclairage d’urgence

    EL-LX Series Ceiling Mount Aluminium Profiled Luminaire

    Discontinué

    EL-LX Series Aluminium Profiled Luminaire used for the marking of escape and rescue routes. For single and double sided labelling

    Aperçu
    Ce produit n’est plus fabriqué.
    Honeywell fournira un support produit jusqu'à.

    EL-LX Series Aluminium Profiled Luminaire used for the marking of escape and rescue routes. For single and double sided labelling

    Features & Benefits:
    • Complete pictogram set as slide-in transparencies included (for EL-LS * please specify arrow direction)
    • Viewing distance 22 m, 34 m, 56 m
    • Ceiling mounting adapter included
    Certifications:
    • DIN EN 60598-1
    • DIN EN 60598-2-22
    • EN 1838
    • IP 40
    Name
    Date
    Size
    No Resources documents tagged to this product
    An error occurred . Please try after sometime

    _blank

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list