/content/hbtbt/ca/fr/search-results.html
    Ce site sera hors ligne pour une maintenance planifiée le dimanche 17 mai, de 1h à 11h EST (de 5h à 15h GMT, de 6h à 16h CET et de 10h30 à 20h30 IST). Nous vous remercions de votre patience pendant ce temps.

    Éclairage d’urgence

    Emergency Route Square Cover Lighting

    The EEQF has a lens to focus the light into two main directions. This corridor lights is particularly effective for normal ceiling heights up to 4m and enables luminaire spacing of about 18m in the escape route.

    Aperçu

    The EEQF has a lens to focus the light into two main directions. This corridor lights is particularly effective for normal ceiling heights up to 4m and enables luminaire spacing of about 18m in the escape route.

    Made of zinc-aluminium it fits unobtrusively on the ceiling. Besides normal recessed ceiling mounting it can also be mounted in conventional fire protection boxes. The status LED integrated within the lens does not interrupt the harmony of the decent housing. Optimal light distribution and lighting of escape and rescue routes is achieved by use of cluster lenses and powerful ERT LED technology

    Features & Benefits:
    • Zinc die-cast, white
    • IP20
    • Ceiling or recessed mounting
    • -5° up to +40°C
    Certifications:
    • DIN EN 60598-1
    • DIN EN 60598-22
    • DIN EN 1838