/content/hbtbt/ca/fr/search-results.html

    Éclairage d’urgence

    GR-271 Emergency Luminaire

    GR-270 Emergency Luminaires are non maintained spot light emergency luminaires with 1 white power LED

    Aperçu

    GR-270 Emergency Luminaires are used indoors (ta 40 C) in places where emergency luminaires are needed. The luminaires GR-270 and GR272 are suitable for corridors lighting . Each device must be permanently connected to mains power supply. In normal operation the battery is charging. In case of a mains power supply failure the device will light the illumination led automatically in emergency mode. When the mains power supply is restored the device turns to normal operation

    Certifications:
    • EN 60598-1
    • EN 60598-2-22
    • ΕΝ 55015
    • ΕΝ 61547
    • ΕΝ 61000-3-2
    • ΕΝ 61000-3-3