Éclairage d’urgence
GR-310/12L/90/A Emergency Light
GR-310/12L/90/A Emergency Lights are non maintained/maintained operation emergency luminaires with white LEDs that can be surface mounted on walls or ceilings or in suspended ceilings
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
GR-310/12L/90/A Emergency Lights are used indoors (ta 40 C) where emergency light is needed. Each luminaire must be permanently connected to the mains power supply. In normal operation the battery is charging, the green LED and 2 yellow LED’s light in non-maintained operation. The green LED and the LED strip light in maintained operation. In case of a mains power supply failure the luminaire will l light the LED strip automatically in emergency mode when the mains power supply is restored the device turns to normal operation. There is an option to select the non-maintained or maintained operation by placing the jumper to the appropriate place. It is suggested to check every 6 months the minimum autonomous duration by disconnecting the mains power supply
Certifications:- EN 60598-1
- EN 60598-2-22
- ΕΝ 55015
- ΕΝ 61547
- ΕΝ 61000-3-2
- ΕΝ 61000-3-3