/content/hbtbt/ca/fr/search-results.html
    Ce site sera hors ligne pour une maintenance planifiée le dimanche 17 mai, de 1h à 11h EST (de 5h à 15h GMT, de 6h à 16h CET et de 10h30 à 20h30 IST). Nous vous remercions de votre patience pendant ce temps.

    Éclairage d’urgence

    Kubus65 Exit Sign Luminaire

    Beghelli’s Kubus65 high protection class exit sign luminaires are functional and robust luminaires. Kubus65 has a very high lumen yield. It is LED-based centralized marker light or centralized guide light. It is dust and waterproof luminaire.

    Aperçu

    Beghelli’s Kubus65 high protection class exit sign luminaires are functional and robust luminaires for indoor and outdoor use, excellent in, for example, industrial environments, parking garages, warehouses, sports halls, terminal buildings. Kubus65 has a very high lumen yield and a glossy reflector that provides a high ceiling height of up to 10 meters. It is LED-based centralized marker light or centralized guide light for escape route / anti-panic. It is dust and waterproof luminaire. Single or double-sided escape route signage is provided thanks to self-adhesive films. It has casing made of sheet steel or sheet stainless steel with frame cover and a clear insert.

    Features & Benefits:
    • LED-based centralized marker light or centralized guide light for escape route / anti-panic
    • IP 65, dust and waterproof luminaire
    • Robust luminaire housing
    • Easy installation and maintenance
    Certifications:
    • EN 60598-1
    • EN 60598-2-22
    Caractéristiques

    Autres

    • Brand
      • Eltek

    Autres

    • Brand
      • Eltek
    • Brand : Eltek