/content/hbtbt/ca/fr/search-results.html

    Éclairage d’urgence

    Led Internally Illuminated Safety Sign

    Discontinué

    Led Internally Illuminated Safety Signs are used indoors (ta 40 C) on the wall, where emergency light is needed.

    Aperçu
    Ce produit n’est plus fabriqué.
    Honeywell fournira un support produit jusqu'à.

    Led Internally Illuminated Safety Signs are used indoors (ta 40 C) on the wall, where emergency light is needed. Each luminary must be permanently connected to mains power supply. In normal operation the battery is charging. In case of a mains power supply failure the luminary will light the led strip automatically in emergency mode. When the mains power supply is restored the device turns to normal operation.

    Features & Benefits:
    • Easy to understand
    • TEST button to check the emergency circuit
    Certifications:
    • EN 60598-1
    • EN 60598-2-22
    • EN 55015
    • EN 61547
    • EN 61000-3-2
    • EN 61000-3-3