Éclairage d’urgence
Luminous Panel
Luminous Panel is designed to indicate the status of the automatic fire extinguishing. The optical alarm signaling is guaranteed by an efficient bright LED flash light.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Luminous Panel is designed to indicate the status of the automatic fire extinguishing. The optical alarm signaling is guaranteed by an efficient bright LED flash light. It is endowed with backlit pictogram with the word "FIRE ALARM". IP54 degree of protection allows it to be used in indoors and outdoors, humid and / or dusty environments.
Features & Benefits:- Indication of status of the automatic fire extinguishing
- Efficient bright LED flash light
- IP54 degree of protection
- EN54-23
- EN54-3