/content/hbtbt/ca/fr/search-results.html

    Éclairage d’urgence

    MLD Emergency Light

    Discontinué

    MLD Emergency Lights are maintained / non-maintained illumination signs with white LEDs used as a maintained emergency lighting with indications symbols

    Aperçu
    Ce produit n’est plus fabriqué.
    Honeywell fournira un support produit jusqu'à.

    MLD Emergency Lights are sign illumination luminaires that uses a new technology, friendly to the environment, with high illuminated L.E.D.s. L.E.D. technology has very low power consumption. In this type of marking panels, the PVC overlay is mounted on the marking panel with 4 plastic screws, and it can be changed by change the PVC overlay in accordance with the desired result. Each model combines modern, aesthetics, together with functionality. The exit illumination signs are used in every public area where clear direction and good appearance are important

    Certifications:
    • EN 60598-1
    • EN 60598-2-22
    • EN 55015
    • EN 61547
    • EN 61000-3-2
    • EN 61000-3-3