/content/hbtbt/ca/fr/search-results.html
    Ce site sera hors ligne pour une maintenance planifiée le dimanche 17 mai, de 1h à 11h EST (de 5h à 15h GMT, de 6h à 16h CET et de 10h30 à 20h30 IST). Nous vous remercions de votre patience pendant ce temps.

    Éclairage d’urgence

    Omni LED R NM

    Eltek’s OmniLED emergency luminaires are elegant and functional emergency lighting fixtures for indoor applications. An elegant and stylish design characterizes these luminaires. It reduces maintenance and installation costs.

    Aperçu

    Eltek’s OmniLED emergency luminaires are elegant and functional emergency lighting fixtures for indoor applications. These can be used as luminaires for anti-panic lighting in large, open spaces. OmniLED can be used perfectly in, for example, office buildings, cinema complexes, hotels, shopping centers, catering environments, etc. The luminaire is designed for both new construction and renovation of existing buildings. It is suitable for surface or semi-recessed mounting on the ceiling. An elegant and stylish design characterizes these luminaires.

    The long service life of the light source (LED) reduces maintenance costs. Luminaire with simple “on / off” button ensures quick and easy installation. The mounting bracket allows for quick and safe replacement of the luminaire. Due to the greater distance between luminaires, it lowers installation, purchase and maintenance costs.

    Caractéristiques

    Autres

    • Brand
      • Eltek

    Autres

    • Brand
      • Eltek
    • Brand : Eltek