/content/hbtbt/ca/fr/search-results.html

    Éclairage d’urgence

    OmniLed

    Discontinué

    OmniLED is an elegant and functional guide light for indoor use. Guiding lights for anti-panic are used in large, open rooms.

    Aperçu
    Ce produit n’est plus fabriqué.
    Honeywell fournira un support produit jusqu'à.

    OmniLED is an elegant and functional guide light for indoor use. Guiding lights for anti-panic are used in large, open rooms. OmniLED is excellent in,for example, office and cinema buildings, hotels, shopping centers, cafe and restaurant environments and the like. The luminaire is designed for both new construction and rehabilitation of existing facilities. Mounted in the ceiling, surface-mounted. OmniLED NM LED 24V centralized is a non-addressable centralized luminaire.

    Features & Benefits:
    • LED-based guide light
    • Easy installation and maintenance
    Certifications:
    • EN 60598-1
    • EN 60598-2-22
    Caractéristiques

    Autres

    • Brand
      • Eltek

    Autres

    • Brand
      • Eltek
    • Brand : Eltek
    Name
    Date
    Size
    No Resources documents tagged to this product
    An error occurred . Please try after sometime

    _blank

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list