/content/hbtbt/ca/fr/search-results.html

    Éclairage d’urgence

    Ova LED R NM

    Discontinué

    Eltek’s OvaLED surface mounted guide lights are elegant and functional guide lights for indoor use. These guide lights for escape routes, are used in corridors. It has addressable option with module for elBus, pot.fri, wireless and DALI.

    Aperçu
    Ce produit n’est plus fabriqué.
    Honeywell fournira un support produit jusqu'à.

    Eltek’s OvaLED surface mounted guide lights are elegant and functional guide lights for indoor use. These guide lights for escape routes, are used in corridors. OvaLED is excellent in, for example, office and cinema buildings, hotels, shopping centers, café and restaurant environments. Ours LED lights are designed for both new construction and rehabilitation of existing facilities. It can be mounted in the ceiling or can be surface-mounted. It has addressable option with module for elBus, pot.fri, wireless and DALI.

    Features & Benefits:
    • LED-based guide light
    • Recessed luminaire for escape route
    • Delivered as a centralized non-addressable luminaire
    • Easy installation and maintenance
    • Elegant and contemporary design
    Certifications:
    • EN 60598-1
    • EN 60598-2-22
    • EN 55015
    • EN 61547
    • EN 61000-3-2
    • EN 61000-3-3
    Caractéristiques

    Autres

    • Brand
      • Eltek

    Autres

    • Brand
      • Eltek
    • Brand : Eltek
    Name
    Date
    Size
    No Resources documents tagged to this product
    An error occurred . Please try after sometime

    _blank

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list