Éclairage d’urgence
PLD-25/NST Emergency Light
PLD-25/NST Emergency Lights are maintained / non maintained emergency led illumination sign used indoors where emergency light is needed
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
PLD-25/NST Emergency Light are luminaires are used indoors where emergency light is needed. Each luminaire must be permanently connected to mains power supply. In normal operation the led strip lights and the battery is charging. In case of a mains power supply failure the luminaire will light the led strip automatically in emergency mode. When the mains power supply is restored the device turns to normal operation. It is suggested to check every month the indication LED for battery charging, and by pushing the TEST button to check the emergency circuit. The led strip should light as long as the TEST button is pressed
Certifications:- EN 60598-1
- EN 60598-2-22
- EN 55015
- EN 61547
- EN 61000-3-2
- EN 61000-3-3