/content/hbtbt/ca/fr/search-results.html
    Ce site sera hors ligne pour une maintenance planifiée le dimanche 17 mai, de 1h à 11h EST (de 5h à 15h GMT, de 6h à 16h CET et de 10h30 à 20h30 IST). Nous vous remercions de votre patience pendant ce temps.

    Éclairage d’urgence

    Pluraluce LED Luminaire

    Pluraluce LED Luminaires are an elegant and functional marker light fixture for indoor use. They used in office and cinema buildings, hotels, shopping malls etc. They are designed for both new construction and rehabilitation of existing building.

    Aperçu

    Pluraluce LED Luminaires are an elegant and functional beacon luminaires for indoor use. They are available as a beacon both for anti-panic areas and for escape routes. They are delivered with two lenses, for normal mounting height and large mounting height.

    Features & Benefits:
    • LED-based marker light
    • Delivered as a centralized luminaire
    • LED driver or ALOG (addressable) module included
    • IP 41 - dustproof luminaire
    • Two-sided pictogram with reading distance 20 meters
    • Easy installation and maintenance
    • Elegant and slim design
    • Surface and recessed ceiling mounting
    Certifications:
    • EN 60598-1 Certified
    • EN 60598-2-22 Certified
    Caractéristiques

    Autres

    • Brand
      • Eltek

    Autres

    • Brand
      • Eltek
    • Brand : Eltek