/content/hbtbt/ca/fr/search-results.html

    Éclairage d’urgence

    Spot lens Square Cover Emergency Route Lighting

    The spot lens of the EEQS ensures an even distribution of light in all directions, even with ceiling heights over 4m.

    Aperçu

    The spot lens of the EEQS ensures an even distribution of light in all directions, even with ceiling heights over 4m.

    Made of zinc-aluminium it fits unobtrusively on the ceiling. Besides normal recessed ceiling mounting it can also be mounted in conventional fire protection boxes. The status LED integrated within the lens does not interrupt the harmony of the decent housing. Optimal light distribution and lighting of escape and rescue routes is achieved by use of cluster lenses and powerful ERT LED technology

    Features & Benefits:
    • Zinc die-cast, white
    • IP20
    • Ceiling or recessed mounting
    • -5° up to +40°C
    Certifications:
    • DIN EN 60598-1
    • DIN EN 60598-22
    • DIN EN 1838