/content/hbtbt/ca/fr/search-results.html
    Ce site sera hors ligne pour une maintenance planifiée le dimanche 17 mai, de 1h à 11h EST (de 5h à 15h GMT, de 6h à 16h CET et de 10h30 à 20h30 IST). Nous vous remercions de votre patience pendant ce temps.

    Éclairage d’urgence

    UniLED Pictrograms

    UniLED Pictograms to be used with the luminaires which are useful combined lead and marker lights for indoor emergency lighting installations. UniLED’s are designed for both new construction and rehabilitation of existing facilities.

    Aperçu

    UniLED Pictograms to be used with the luminaires which are useful combined lead and marker lights for indoor emergency lighting installations. UniLED’s are designed for both new construction and rehabilitation of existing facilities.

    Features & Benefits:
    • LED-based combi luminaire
    • Delivered as a decentralized self-test luminaire
    • Comes with 4 pictograms
    • High lumen yield 250 lumens
    • Can replace Unilux without changing mounting bracket
    Caractéristiques

    Autres

    • Brand
      • Eltek

    Autres

    • Brand
      • Eltek
    • Brand : Eltek