/content/hbtbt/ca/fr/search-results.html

    Éclairage d’urgence

    Wall Mounted Exit Sign Luminaire

    Discontinué

    OLED exit sign luminaire to illuminate escape and rescue routes. Ultramodern OLED technology in a production-ready version. Appealing, modern design that is not only unique, but also very functional in this type.

    Aperçu
    Ce produit n’est plus fabriqué.
    Honeywell fournira un support produit jusqu'à.

    OLED exit sign luminaire to illuminate escape and rescue routes. Ultramodern OLED technology in a production-ready version. Appealing, modern design that is not only unique, but also very functional in this type.

    The OLED luminaire is available in two variants. When wall mounted, they seamlessly integrate into the appearance of the room. Only the 4 mm thin pictogram pane is visible. The electronics disappear in the wall. The OLED ceiling luminaire is mounted on a thin pendulum and is available with one or both sides labelled. The electronics and power supply of the luminaire are installed in the suspended ceiling. Only slightly curved, flat disk with the absolutely even illumination of the pictogram remains in the visible area. The OLED signage is connected to central battery systems. This allows for the compact design of the electronics and a convenient monitoring via the web at the same time.

    Features & Benefits:
    • Modern OLED technology
    • Complete pictogram set as slide-in transparencies included
    • Viewing distance 20 m
    • Recessed wall or ceiling mounting possible
    • Single or double-sided labelling for ceiling mounting
    Name
    Date
    Size
    No Resources documents tagged to this product
    An error occurred . Please try after sometime

    _blank

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list