/content/hbtbt/ca/fr/search-results.html

    Dispositifs de suppression des incendies

    180L seamless cylinder

    Honeywell Gas Suppression 180L Seamless Cylinder - UL Listed

    Aperçu

    Honeywell Gas Suppression 25 bar UL listed system. 180L cylinder capacity. This cylinder is used to extinguish Fire in an emergency fire situation. The cylinder is filled with FK-5-1-12 chemical clean agent to suppress class A, B, C Fire

    Features & Benefits:
    • Valve Bdy- Brass;
    • Cylinder Type- Seamless (PESO Approved );
    • Tested in accordance to IS 7285.
    Certifications:
    • UL