/content/hbtbt/ca/fr/search-results.html
    Ce site sera hors ligne pour une maintenance planifiée le dimanche 17 mai, de 1h à 11h EST (de 5h à 15h GMT, de 6h à 16h CET et de 10h30 à 20h30 IST). Nous vous remercions de votre patience pendant ce temps.

    Dispositifs de suppression des incendies

    Honeywell Fire Extinguishing Systems

    Honeywell Gas Extinguishing Systems combined FK 5-1-12, HFC-227ea, IG-01, IG-55, IG-100, IG-541, CO2 agents

    Aperçu
    Honeywell's New Gas Extinguishing Systems are designed to meet the high-tech requirements of today, protecting people and valuable assets. Combined with FK 5-1-12, HFC-227ea, IG-01, IG-55, IG-100, IG-541, CO2, due to the unique properties of extinguishing agents, provide rapid and effective fire suppression in areas such as data centers, airports, hospitals, museums, archives, where water-based suppression systems cannot be used. Gas extinguishing systems leave no residue and minimize the downtime for the extinguished equipment, virtually eliminating business and time loss in continuously operational buildings.Features & Benefits:
    • Features:
    • High pressure range for extended design options
    • Increased cylinder capacity for optimization
    • High quality&endurance
    • Latest hardware technology for valves and components
    • Multi-zone protection
    • Local and total flooding design options
    • Benefits:
    • High value asset protection,
    • Rapid extinguishing,
    • Minimized downtime,
    • No residue,
    • Human safety (except CO2)
    Certifications:
    • VdS
    • *UL/FM tests are ongoing for certification