/content/hbtbt/ca/fr/search-results.html

    Dispositifs de suppression des incendies

    Hose

    Inert Suppression System

    Aperçu

    The DN10 pressure hose is used for connection between the discharge valve and the manifold, and qualifies as a type 1 connector in accordance with EN12094-8. The hose is used in the Control Inert system, SV systems .

    Features & Benefits:
    • Hose Size from 0.5 Mtrs - 4.0 Mtrs
    Certifications:
    • UL & FM