/content/hbtbt/ca/fr/search-results.html
    Ce site sera hors ligne pour une maintenance planifiée le dimanche 17 mai, de 1h à 11h EST (de 5h à 15h GMT, de 6h à 16h CET et de 10h30 à 20h30 IST). Nous vous remercions de votre patience pendant ce temps.

    Dispositifs de suppression des incendies

    Manifold Check Valve

    In a multiple cylinder arrangement where the master and slave cylinders share a common manifold or in a connected main/reserve arrangement, a manifold check valve must be placed between the discharge outlet and the discharge manifold.

    Aperçu

    In a multiple cylinder arrangement where the master and slave cylinders share a common manifold or in a connected main/reserve arrangement, a manifold check valve must be placed between the discharge outlet and the discharge manifold.

    Features & Benefits:
    • The manifold check valve prevents back flow from the manifold, should the system be inadvertently discharged
    • Manifold Check valve to be installed in vertical position only
    • Valve Body : SS 316
    Certifications:
    • UL
    Caractéristiques

    Autres

    • Product Type
      • Manifold Check Valve

    Autres

    • Product Type
      • Manifold Check Valve
    • Product Type : Manifold Check Valve