/content/hbtbt/ca/fr/search-results.html

    Capteurs d’humidité

    Humidistat

    The HT Series setpoint relay models offer thermostat or humidistat functionality. Two separate relays can be configured to control heating and cooling when in thermostat mode, or humidifying and dehumidifying when in humidistat mode.

    Aperçu

    The HT Series setpoint relay models offer thermostat or humidistat functionality. Two separate relays can be configured to control heating and cooling when in thermostat mode, or humidifying and dehumidifying when in humidistat mode.

    HT models are calibrated with NIST traceable calibration equipment. Analog output models feature a keypad to make adjusting humidity and temperature setpoint values easy. They transmit the setpoint values back to a control system by means of dual outputs.A slide-switch allows easy selection of output type, either 4 to 20 mA or 0 to 5 V/0 to 10 VDC signals. Dual outputs enable effortless control of both humidity and temperature in a single.

    Features & Benefits:
    • Analog setpoint outputs (TWS analog) provide application flexibility
    • LCD for local display of readings and setup values
    • Offset function adjusts calibration intervals for RH
    • Switch-selectable 4 to 20 mA or 0 to 5/0 to 10 VDC analog outputs
    • Multi-point calibration to 1% RH, traceable to NIST
    • Saves time - replaceable RH sensor element supports field calibration offset
    • 2% NIST
    • Analog setpoint
    • Digitally profiled thin-film capacitive (32-bit mathematics) US Patent 5,844,138 RH sensor
    Certifications:
    • CE
    Caractéristiques

    Autres

    • Minimum Operating Ambient Temperature
      • 10 degree Celsius
      • 50 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 35 degree Celsius
      • 95 degree Fahrenheit
    • Brand
      • Alerton
    • Mounting Type
      • Wall inch
    • Product Type
      • Humidity Transmitter Degrees Celsius

    Autres

    • Minimum Operating Ambient Temperature
      • 10 degree Celsius
      • 50 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 35 degree Celsius
      • 95 degree Fahrenheit
    • Brand
      • Alerton
    • Mounting Type
      • Wall inch
    • Product Type
      • Humidity Transmitter Degrees Celsius
    • Minimum Operating Ambient Temperature : 10 degree Celsius|50 degree Fahrenheit
    • Maximum Operating Ambient Temperature : 35 degree Celsius|95 degree Fahrenheit
    • Brand : Alerton
    • Mounting Type : Wall inch
    • Product Type : Humidity Transmitter Degrees Celsius