/content/hbtbt/ca/fr/search-results.html

    Détecteurs de mouvement

    Occupancy Sensor

    Occupancy Sensor by Alerton employ passive infrared and ultrasonic technologies to accurately detect occupancy and automatically switch room lighting.

    Aperçu

    Occupancy Sensors employ passive infrared (PIR) and/or ultrasonic technologies to accurately detect occupancy and automatically switch room lighting. The low-profile sensor is ceiling-mounted to maximize motion sensitivity in large areas with obstructions. With a 360 degree field of view, and up to 2000 square feet of coverage area, the ceiling-mounted occupancy sensor is ideal for conference rooms, classrooms, multi-stall bathrooms, and large office areas.

    The MSC series also incorporates an integral photo sensor to prevent lights from switching on when sufficient ambient light is present, as commonly found in windowed areas. Installation and configuration are simple. The sensor readily mounts to drop ceilings, and it features front adjustments for setting sensitivity and time delay. The sensor also features an auxiliary relay for use with building automation and HVAC systems.

    Features & Benefits:
    • Wide coverage
    • Adjustable coverage
    • Daylight sensing
    • Auxiliary relay
    • Adjustable time delay
    • Tamper resistant cover
    Certifications:
    • UL and cUL Listed;
    • FCC part 15 (Class B)