/content/hbtbt/ca/fr/search-results.html

    Commutateurs et capteurs de pression

    SRPM Room Pressure Monitor

    Discontinué

    Setra SRPM Room Pressure Monitor is designed for critical low differential pressure applications that require stringent pressure monitoring and alarming.

    Aperçu
    Ce produit n’est plus fabriqué.
    Honeywell fournira un support produit jusqu'à.

    Setra SRPM Room Pressure Monitor is designed for critical low differential pressure applications that require stringent pressure monitoring and alarming. The SRPM can be configured to monitor positive, negative or neutral pressure in protected environments and hospital isolation rooms per CDC guidelines.

    Features & Benefits:
    • BACnetOption
    • Password Enabled
    • Visual Red and Green Room Status Displays
    • SPST Alarm Relay
    • Door Status Monitor
    • Variable Alarm Delay
    • Positive and Negative Pressure Monitoring
    • Easy to Install, Set-up, and Calibrate
    • Fingertip Operation
    • Password Security
    Certifications:
    • ANSI-Z540-1
    • CE and RoHS Compliant