/content/hbtbt/ca/fr/search-results.html

    Détecteurs de fumée

    Intelligent High-sensitivity Photoelectric Smoke Sensor

    Discontinué

    Model 7351 is a plug-in type smoke sensor that combines a photoelectronic sensing chamber with addressable-analog communications providing sensitivities from 0.02% per foot to 2% per foot obscuration for(EWFD) or Very Early Warning Fire Detection.

    Aperçu
    Ce produit n’est plus fabriqué.
    Honeywell fournira un support produit jusqu'à.

    Model 7351 is a plug-in type smoke sensor that combines a photoelectronic sensing chamber with addressable-analog communications providing sensitivities from 0.02% per foot to 2% per foot obscuration for Early Warning Fire Detection (EWFD) or Very Early Warning Fire Detection (VEWFD). The sensors transmit an analog representation of smoke density over a communication line to a control panel.