/content/hbtbt/ca/fr/search-results.html
    Maintenance programmée: Ce site sera indisponible pour cause de maintenance programmée le samedi 31 octobre, de 21 h 00 au dimanche 1er novembre à 7 h 00 EST (le dimanche 1er novembre, de 1 h 00 à 12 h 00 GMT, de 2 h 00 à 13 h 00 CET et de 6 h 30 à 17 h 30 IST). Nous vous remercions de votre patience.

    consulting services

    Design Service -Advanced Detection Product

    Discontinué

    Advanced Detection Global Services (ADGS) offers new Design review Service to assure that design, Calculation & Programing are working against Standard, Codes, detector specification, protected environment requirements and best practice.

    Aperçu
    Ce produit n’est plus fabriqué.
    Honeywell fournira un support produit jusqu'à.

    Our full design solution provides a comprehensive approach to fire detection system planning. Whether you’re designing for small facilities or large-scale industrial sites, we create a detailed layout, perform airflow and coverage calculations, and generate compliance-ready documentation. This service saves time and ensures the highest level of accuracy in system implementation.

    Features & Benefits:
    • 1- Custom Design Plans – Tailored layouts based on project specifications.
    • 2- Advanced Calculations – Ensuring proper coverage with Aspire software.
    • 3- Regulatory Compliance – Designs that meet NFPA, EN, and other standards.
    • 4- Efficiency & Accuracy – Reduce redesigns and installation errors.
    • 5-Cost Optimization – Avoid over-ordering and minimize project costs
    Caractéristiques

    Autres

    • Brand
      • NOTIFIER
      • Xtralis

    Autres

    • Brand
      • NOTIFIER
      • Xtralis
    • Brand : NOTIFIER|Xtralis
    Vous pouvez comparer jusqu’à 5 articles à la fois ×

    Comparer X produits

    Tout effacer

    0 produit sur 5 à comparer