/content/hbtbt/ca/fr/search-results.html
    Ce site sera hors ligne pour une maintenance planifiée le dimanche 17 mai, de 1h à 11h EST (de 5h à 15h GMT, de 6h à 16h CET et de 10h30 à 20h30 IST). Nous vous remercions de votre patience pendant ce temps.

    Services de formation

    Gamewell-FCI Recertification Exam

    Gamewell-FCI Recertification Exam

    Aperçu

    Gamewell-FCI Recertification - Exam

    Instructions/Pre-Requisites

    You must complete the following in order:

    - Courses listed as Elective

    - Courses listed as Required

    - Take the recertification exam

    - Complete the Survey within the course on MYHBU

    - Print Certification  

    Program Overview

    The Certification Maintenance Program simplifies factory recertification on Honeywell Fire Alarm systems.

    Each technician that has a CAMWorks Tool License is required to participate in the Certification Maintenance Program. The program provides 4 hours of on-demand learning and an online exam which must be successfully completed annually. Certification maintenance is included with a CLSS Professional Technician subscription.

    - This course contains the Exam, before taking this course you must complete the Required Course and at least two of the Elective modules in the associated course. Professional Development hours are issued that can be used for many other requirements including NICET continuing education.

    Technicians must complete the online examination, with a minimum score of 70% to be eligible to maintain certification. Two chances are provided to pass the exam successfully. Anyone who fails after the second attempt will be required to attend and pass a E3/S3 University Instructor-Led Training (Live or Virtual) Course in order to achieve recertification.