/content/hbtbt/ca/fr/search-results.html
    Ce site sera hors ligne pour une maintenance planifiée le dimanche 17 mai, de 1h à 11h EST (de 5h à 15h GMT, de 6h à 16h CET et de 10h30 à 20h30 IST). Nous vous remercions de votre patience pendant ce temps.

    Services de formation

    NOTIFIER Onyx Recertification

    This course will cover device Type Codes, basic system components of the NFS2-640/320, NFS2-3030 and NCA- 2.

    Aperçu

    This course will cover device Type Codes, basic system components of the NFS2-640/320, NFS2-3030 and NCA- 2, Auto programming, adding/deleting devices on an existing SLC, Walk Test, ACS mapping & configuration, Remote display installation and configuration, Zone programming and Basic logic equations (And, Or, Not) VeriFire tools Upload and Banner editor, Trouble codes, NOTIFIER Network Hardware and configuration, NFN Configuration tool setup and use, AMPS24 Intelligent power supply programming application PK-PPS, (DVC components and message programming are covered in the Advanced course.)