/content/hbtbt/ca/fr/search-results.html
    Ce site sera hors ligne pour une maintenance planifiée le dimanche 17 mai, de 1h à 11h EST (de 5h à 15h GMT, de 6h à 16h CET et de 10h30 à 20h30 IST). Nous vous remercions de votre patience pendant ce temps.

    Services de formation

    NOTIFIER ONYX University

    This course will cover device Type Codes & basic system components of the IFC2-640/320, IFC2-3030 and NCA- 2, Trouble codes, overview of a NOTIFIER Network, AMPS24 IPS programming, PK-PPS.

    Aperçu

    This course will cover device Type Codes, basic system components of the IFC2-640/320, IFC2-3030 and NCA- 2, Auto programming, adding/deleting devices on an existing SLC, Walk Test, ACS mapping & configuration, Remote display installation and configuration, Zone programming and Basic logic equations (And, Or, Not) VeriFire tools Upload and Banner editor, Trouble codes, overview of a NOTIFIER Network, AMPS24 Intelligent power supply programming application PK-PPS, (DVC components and message programming are covered in the Advanced course.)