We also brought together compatibility and programmability.

The Saia PCD3.M6893 is compatible with PCD3 I/O. And it's programmable according to the IEC 61131-3 industrial standard for application development and supports all languages outlined therein.

Some of the many reasons for choosing the QronoX IEC-Controller.

It has powerful and efficient engineering.

High-level language programming in accordance with IEC 61131-3 gives greater flexibility. You get access to developers and their published solutions.

Programmable Logic Controller (PLC) for cybersecurity.

PLC is based on IEC IEC 62443 standards, with built-in security to protects the connection to the Internet and Cloud.

One PLC controller supports multiple protocols.

Users get seamless integration of up to 14 communication interfaces. Many protocols can be combined via IP and serial ports, such as OPC-UA, Modbus and Profinet.

Encryption keeps your data safe.

Micro SD cards are supported for large storage of data such as alarm and event history. Encrypted files help prevent unauthorized access.

It's fully compatible with our PCD3 I/O system.

Compatibility to the proven PCD3 I/O system provides a robust and reliable operation. Existing installations can be easily upgraded to new functions.

Features that make PCD3.M6893 the right choice. (+/-)
PCD3.M6893
  • 1 × GByte RAM and 2 GByte Flash for operating system and user program
  • 1 × Socket for user data micro-SD card, max. 32 GByte
  • 2 × Ethernet
  • 1 × RS-485
  • 1 × Socket for PCD7.F150S communication modules
  • 1 × CAN galvanic separated
  • 1 × USB Device port for programming and service
  • 1 × USB host
  • 2 × Interrupt inputs
  • 1 × Watch dog relay
  • Extendable up to 1023 I/O

Besides innovation and reliability, we give you peace of mind.

Since 1978, we've been creating devices that are robust, portable and compatible. We conduct very strict quality inspections. So you don't have to worry about using our devices throughout a system’s life cycle.