News that's hot off the press and easy to find.

Here, you'll find our press releases, specialist articles, press materials and how to contact our press department. For press releases in other languages, go to the globe icon in the upper corner of our homepage.

June 2020

With Saia PCD® QronoX, Saia Burgess Controls (SBC) is launching a new generation of cyber-secure PLC technology

  • Software and hardware protected in accordance with the latest standards
  • Object-oriented high-level language programming in accordance with IEC 61131-3
  • Compatible with Saia PCD3 I/O modules

Murten, 9. June 2020 – Saia PCD® QronoX is a new PLC system. Together with the IEC controller, it provides a new, future-proof generation of Saia PCD® controllers and is based on the software ECS (Engineering and Commissioning Suite). It is the first PLC technology system whose hardware and software meet all cyber security requirements according to ANSI ISA 62443, Security Level 3. The high-performance IEC controller also offers object-oriented high-level language programming in accordance with the IEC 61131-3 international standard and is compatible with PCD3 I/O modules. The Saia PCD® QronoX system is particularly suitable for critical applications and infrastructures in the areas of water supply, tunnel infrastructure, district heating, district cooling, energy production and energy distribution.

March 2019

The Saia PCD3.M6893: the gateway to a new generation of PCD technology

  • Reliable control with cyber security
  • Object-oriented high-level language programming in accordance with IEC 61131-3
  • Can be expanded with the existing Saia PCD3 I/O system

Murten, March 2019 – With the new IEC controller, Saia Burgess Controls (SBC) is presenting he gateway to a new generation of PCD technology. The prototype unveiled at the ISH fulfils the strictest cyber security requirements and boasts object-oriented high-level language programming. As usual, the hardware remains compatible with the previous I/O and communication modules.

Press Contact

Looking for a press contact?

You can reach us using the contact information below. We'll be happy to answer your query.

Saia-Burgess Controls AG
PR Office
Route Jo-Siffert 4
1762 Givisiez
Switzerland

Telephone +41 26 580 30 00
presse@saia-pcd.com
www.saia-pcd.com

 

FINN Partners
Herrnstraße 13
80539 München
Germany

HBT-GER@finnpartners.com
Telephone +49 89 89408512
www.finnpartners.com/de/