You are browsing the product catalog for
You are viewing the overview and resources for
Bring pinpoint precision to energy distribution.
With commercial buildings, energy should only be used where it is needed. And only as much as is needed. Our PCD systems allow end-to-end automation with individual elements controlled from a central point.
DISTRICT HEATING AND COOLING
Instead of a quota, get better automation.
Conventional automation requires a quota agreement. If it's exceeded, supply security is not always guaranteed. If it's lower, the agreed amount is still paid. We have a better way.
React to heat demand changes when they occur.
We can automate district heating and precisely target its use. Which lets you respond quickly if demand changes, in a building or an entire region. Without adding costly software.
Lower your cooling costs, not functionality.
Our PCD technology significantly reduces the energy needed to generate cold, cutting service and maintenance costs, improving consumption data capture and raising customer satisfaction.
Operation by all users via standard interfaces.
Our PCD technology allows operators to precisely determine their customers’ actual cooling requirements, better manage them and supply more customers without increasing capacity.
Copyright © 2025 Honeywell International Inc.